IESNA:LM-63-2002
[TEST]P952648
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24594
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4937 4939.6 4929.2 4907.1 4778.3 4644.3 4622.2 4728.9 4976 5305.2
5703.3 6161.2 6643.8 6996.4 7267 7535 7779.5 7926.5 7977.3 7922.6
7646.8 7151.2 6517.6 5513.3 4048.5 2357.3 1830.4 1674.3 1488.3 1212.5
931.5 723.3 542.5 339.5 193.8 78.1 0
4937 4916.2 4905.8 4891.5 4766.6 4630 4610.5 4706.7 4944.8 5284.4
5672 6114.3 6597 6961.3 7221.4 7494.6 7736.6 7892.7 7965.6 7900.5
7603.9 7118.7 6474.7 5427.5 3921 2283.1 1809.6 1658.7 1470 1191.6
919.8 714.2 516.5 326.5 188.6 75.5 0
4937 4930.5 4925.3 4911 4812.1 4680.7 4639.1 4718.5 4926.6 5245.3
5622.6 6046.7 6525.4 6946.9 7238.3 7508.9 7793.8 7987.7 8108.7 8098.3
7897.9 7453 6842.9 5893.2 4492.1 2656.5 1842.1 1673 1516.9 1300.9
1049.8 780.6 577.6 377.3 205.5 93.7 0
4937 4925.3 4918.8 4930.5 4862.9 4749.7 4698.9 4739.3 4885 5140
5479.5 5858.1 6296.5 6770 7148.6 7449.1 7737.9 7989 8138.6 8208.8
8130.8 7857.6 7371 6517.6 5232.3 3347.3 1895.4 1572.8 1431 1261.9
1082.4 898.9 696 464.4 265.4 118.4 0
4937 4931.8 4935.7 4961.7 4948.7 4888.9 4814.7 4806.9 4873.3 5025.5
5259.6 5561.5 5923.1 6339.4 6793.4 7213.6 7540.2 7823.8 8074.8 8259.6
8311.6 8197.1 7912.2 7447.8 6539.8 4929.2 2743.7 1392 1095.4 922.4
751.9 606.2 472.2 333 180.8 66.3 0
4937 4939.6 4953.9 4989 5022.9 5022.9 4987.7 4955.2 4960.4 5024.2
5150.4 5348.1 5614.8 5929.6 6282.2 6729.7 7205.8 7607.8 7840.7 7950
8021.5 8056.6 8044.9 8030.6 7891.4 7071.8 5294.8 2949.2 1341.3 861.2
677.8 525.6 383.8 264.1 152.2 55.9 0
4937 4942.2 4969.5 5011.2 5071 5124.3 5160.8 5189.4 5186.8 5236.2
5319.5 5447 5623.9 5826.8 6075.3 6378.4 6723.2 7101.8 7442.6 7724.9
8009.8 8329.8 8649.9 8982.9 9395.3 9626.8 8912.6 7051 4555.8 2288.3
1098 675.2 457.9 297.9 170.4 59.8 0
4937 4946.1 4983.8 5043.7 5108.7 5173.8 5251.8 5340.3 5447 5583.6
5757.9 5958.2 6174.2 6413.6 6698.5 7047.1 7441.3 7875.8 8349.3 8861.9
9453.8 10100.4 10823.7 11543.1 12349.7 13287.7 14202.2 14433.8 13593.4 11596.4
8619.9 5467.8 3188.6 1761.5 778 187.3 0
4937 4959.1 5004.7 5073.6 5141.3 5202.4 5276.6 5378 5496.4 5675.9
5912.7 6184.6 6507.2 6905.3 7389.3 7989 8683.7 9487.6 10354.1 11238.7
12244.3 13199.2 14325.8 15470.6 16844.4 18194.7 19912 21751.5 23215 23061.5
20294.4 15293.7 9667.2 3874.2 707.7 156.1 0
4937 4957.8 5013.8 5078.8 5146.5 5219.3 5296.1 5398.8 5522.4 5700.7
5919.2 6182 6492.9 6892.3 7388 8017.6 8738.3 9609.9 10572.6 11558.7
12594.3 13651.9 14785 16020.9 17340 18715.1 20276.2 21972.6 23630 23922.7
21162.2 15445.9 8763 2281.8 486.5 144.4 0
4937 4956.5 5000.8 5087.9 5159.5 5238.8 5303.9 5398.8 5528.9 5685
5873.7 6088.3 6332.9 6668.5 7109.6 7642.9 8288.2 9081.8 9985.9 10972
11963.3 12979.3 14029.2 15149.3 16372.1 17574.2 18827 19923.7 20757.6 20160.4
17375.2 11973.7 5211.5 1005.6 303.1 100.2 0
4937 4951.3 5011.2 5086.6 5155.6 5224.5 5289.6 5365 5470.4 5583.6
5717.6 5847.7 5977.8 6153.4 6411 6751.8 7161.6 7711.9 8359.7 9093.5
9892.2 10718.3 11530.1 12354.9 13212.2 14014.9 14820.1 15550 15704.8 14344
11566.5 7947.4 3391.5 675.2 202.9 55.9 0
4937 4951.3 5000.8 5058 5115.2 5150.4 5185.5 5215.4 5242.7 5275.3
5285.7 5250.5 5184.2 5113.9 5064.5 5061.9 5132.2 5332.5 5657.7 6067.5
6552.8 7087.4 7626 8162 8682.4 9115.6 9373.2 9517.6 9150.7 7697.6
5644.7 3490.4 1392 395.5 145.7 36.4 0
4937 4933.1 4944.8 4961.7 4951.3 4882.4 4775.7 4615.7 4404.9 4126.5
3777.9 3372 2968.7 2631.8 2363.8 2142.6 1972.2 1862.9 1807 1794
1829.1 1899.4 1967 2033.3 2064.6 2013.8 1857.7 1609.2 1229.4 872.9
634.9 460.5 335.6 235.5 141.8 37.7 0
4937 4904.5 4864.2 4784.8 4641.7 4403.6 4084.9 3680.3 3227.6 2816.5
2479.6 2186.9 1916.3 1715.9 1606.6 1555.9 1520.8 1477.9 1432.3 1389.4
1338.7 1269.7 1189 1117.5 1048.5 979.6 911.9 839.1 753.2 655.7
555.5 457.9 353.9 243.3 132.7 29.9 0
4937 4872 4753.6 4553.2 4241 3797.4 3310.9 2847.7 2506.9 2216.8
1969.6 1830.4 1749.7 1679.5 1606.6 1545.5 1513 1501.3 1479.2 1429.7
1358.2 1286.6 1213.8 1143.5 1066.8 991.3 914.6 832.6 753.2 666.1
573.7 470.9 353.9 229 117.1 24.7 0
4937 4851.2 4652.1 4325.6 3846.8 3262.7 2768.4 2426.2 2153 1982.6
1902 1827.8 1749.7 1666.5 1589.7 1542.9 1528.6 1520.8 1502.6 1444
1308.7 1232 1163 1096.7 1035.5 978.3 908 830 746.7 653.1
551.6 442.3 327.8 221.2 118.4 32.5 0
4937 4817.3 4540.2 4088.8 3469.6 2860.7 2471.8 2184.3 2028.1 1960.5
1875.9 1794 1738 1678.2 1596.2 1544.2 1520.8 1489.6 1351.7 1293.1
1273.6 1265.8 1243.7 1208.6 1155.2 1085 986.1 893.7 792.3 690.8
586.7 482.6 374.7 265.4 156.1 53.3 0
4937 4808.2 4470 3909.3 3205.5 2655.2 2307.8 2085.4 2019 1942.3
1848.6 1784.9 1744.5 1691.2 1593.6 1527.3 1475.2 1332.1 1282.7 1261.9
1245 1241.1 1225.5 1183.8 1112.3 1027.7 936.7 837.8 735 642.7
552.9 464.4 379.9 294 295.3 223.8 0
4937 4773.1 4371.1 3737.6 3005.1 2531.6 2209 2065.9 2017.7 1930.6
1840.8 1783.6 1749.7 1696.4 1581.9 1481.8 1350.4 1247.6 1215.1 1185.1
1165.6 1153.9 1100.6 1040.7 973.1 905.4 826.1 749.3 664.8 578.9
498.3 415 336.9 405.9 364.3 122.3 0
4937 4762.7 4336 3676.4 2923.2 2432.7 2143.9 2058.1 2013.8 1929.3
1840.8 1787.5 1762.8 1713.3 1574.1 1427.1 1255.4 1183.8 1138.3 1101.9
1083.7 1043.3 975.7 913.2 849.5 778 715.5 653.1 586.7 526.9
497 392.9 326.5 451.4 208.1 52 0
4937 4779.6 4362 3684.2 2941.4 2465.3 2155.6 2063.3 2026.8 1943.6
1848.6 1797.9 1771.9 1727.6 1592.3 1428.4 1252.8 1181.2 1133.1 1095.4
1074.6 1035.5 969.2 910.6 845.6 776.7 707.7 645.3 584.1 511.3
447.5 368.2 326.5 452.7 179.5 44.2 0
